Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2TB90
Part #:1002518
Catalog #:2TB90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.828125 in | Datum Diameter (A): | 8.6 |
| Outside Diameter (in): | 9.35 in | Pitch Diameter (A): | 8.8 |
| Datum Diameter (B): | 9 | Pitch Diameter (B): | 9.3 |
| Pulley Material: | Cast Iron | Bushing Used: | Q1 |
| Model Name: | 2TB-L_Sheave_Master | Number of Grooves: | 2 |
| Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.75 |
| Keyway Size: | .500 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 2.78125 |
General Specifications
| UPC: | 662289202102 | Weight: | 15.92 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.90 IN |

