Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V412SH
Part #:1064518
Catalog #:23V412SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SH | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.12 in | Number of Grooves: | 2 |
| Pitch Diameter (3V): | 4.07 | Model Name: | 23V_LG_Sheavemaster |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 1.0938 |
| Bushing Bore Range: | 0.500 - 1.625 | Overall Width (in): | 1.09375 |
| Pulley Construction: | Plain | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289321100 | Weight: | 2.23 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.60 IN |

