Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V600SH
Part #:1064575
Catalog #:23V600SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | SH |
| Number of Grooves: | 2 | Model Name: | 23V_LG_Sheavemaster |
| Outside Diameter (in): | 6 in | Pitch Diameter (3V): | 5.95 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289403684 | Weight: | 5.30 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.70 IN |

