Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB60
Part #:1001981
Catalog #:3TB60
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 5.8 | Overall Length (in): | 2.703125 in |
| Number of Grooves: | 3 | Datum Diameter (B): | 6 |
| Model Name: | 3TB-M_Sheave_Master | Outside Diameter (in): | 6.35 in |
| Datum Diameter (A): | 5.6 | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 6.3 | Bushing Used: | P1 |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Bushing Bore Range: | 0.500 - 1.750 | Overall Width (in): | 2.75 |
| Keyway Size: | .375 | Face Width (in): | 2.5 |
General Specifications
| UPC: | 662289211630 | Weight: | 10.80 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 2.63 IN |

