Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB300
Part #:1003128
Catalog #:3TB300
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 30.28 in | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 30 | Bushing Used: | Q1 |
| Datum Diameter (A): | 29.6 | Pitch Diameter (A): | 29.8 |
| Overall Length (in): | 3.171875 in | Model Name: | 3TB-L_Sheave_Master |
| Material: | Cast Iron | Pitch Diameter (B): | 30.3 |
| Number of Grooves: | 3 | Belt Section: | A, B |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 2.5 | Overall Width (in): | 3.15625 |
General Specifications
| UPC: | 662289222650 | Weight: | 78.50 LB |
| Packaged Length: | 30.35 IN | Packaged Width: | 30.35 IN |
| Packaged Height: | 2.50 IN |

