Browning 4 Groove Cast Iron Bushed Bore Multiple Sheave - 4TC72
Part #:1009067
Catalog #:4TC72
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Datum Diameter (C): | 7.2 |
| Pitch Diameter (C): | 7.6 | Bushing Used: | Q2 |
| Model Name: | 4TC-S_Sheave_Master | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 7.6 in | Number of Grooves: | 4 |
| Overall Length (in): | 4.578125 in | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 | Pulley Construction: | Webbed |
| Overall Width (in): | 4.53125 | Face Width (in): | 4.25 |
General Specifications
| UPC: | 662289142804 | Weight: | 25.78 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.50 IN |

