Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TB42
Part #:1001460
Catalog #:5TB42
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 4.2 | Pulley Material: | Cast Iron |
| Bushing Used: | P2 | Datum Diameter (A): | 3.8 |
| Number of Grooves: | 5 | Overall Length (in): | 4.828125 in |
| Pitch Diameter (B): | 4.5 | Pitch Diameter (A): | 4 |
| Model Name: | 5TB-S_Sheave_Master | Outside Diameter (in): | 4.55 in |
| Material: | Cast Iron | Belt Section: | A, B |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.875 |
| Face Width (in): | 4 | Bushing Bore Range: | 0.750 - 1.750 |
| Pulley Construction: | Plain | Keyway Size: | .375 |
General Specifications
| UPC: | 662289211258 | Weight: | 8.26 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 4.30 IN |

