Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C440J
Part #:1006733
Catalog #:5C440J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 5C_LG_Sheavemaster |
| Pitch Diameter (C): | 44.4 | Datum Diameter (C): | 44 |
| Outside Diameter (in): | 44.4 in | Number of Grooves: | 5 |
| Bushing Used: | J | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289349821 | Weight: | 254.00 LB |
| Packaged Length: | 44.40 IN | Packaged Width: | 44.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |

