Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C360R
Part #:1013945
Catalog #:5C360R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R2 | Datum Diameter (C): | 36 |
| Number of Grooves: | 5 | Pitch Diameter (C): | 36.4 |
| Overall Length (in): | 5.796875 in | Outside Diameter (in): | 36.4 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bore (Min) (in): | 1.375 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.375 - 3.625 |
General Specifications
| UPC: | 662289247530 | Weight: | 191.00 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 36.00 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

