Regal Beloit is now Regal Rexnord. Click here to learn more.

Chain and Sprockets

Regal Rexnord® offers a full range of pre-stressed roller chain. This includes standard and heavy series, single and multiple strands, and custom conveyor chain with a variety of attachments. We also offer specialty chain, namely HV (high velocity) and SC (silent chain), plus a full complement of accessories.

 

Find the right parts for your application based on: dimension, power, speed, service factor as well as other environmental conditions.

 

 

Find a Distributor




We offer a line of accessories that help reduce time in the shop and field when installing or disconnecting roller chain.




HV chain is ideal for compact applications where heavy loads (50 to 6000 horsepower) are to be transmitted at moderate to high speeds. HV features a pin and rocker joint which reduces friction and provides pitch elongation through its rolling action. This results in a reduction of chordal action and a significant increase in horsepower capacity.




Lift applications demand the frequent transmission of high lifting power at relatively low speeds. Leaf chains are subjected to constant flexure and frequent shock loads. These demands to which leaf chains are subjected require a tension linkage with maximum resistance to fatigue and wear.




Roller chain is manufactured to precision standards utilizing world-class technology. The designed-in, built-in quality and manufacturing methods produce chains with high horsepower ratings.






Oilfield Roller Chain

Our Certified Performance by API Oilfield Roller Chain is meant for applications in the petrochemical industry, such as rig draw works, mud pumps, and transmission drives. With high load capacity and strong wear resistance, the tough conditions are not an issue.



Engineered Steel Chain

Our engineered class industrial chain is designed and manufactured to be the longest wearing chains in the most demanding of applications. The end result are products which provide our customers with increased productivity, reliable & continuous operation, reduced replacement costs, and less manufacturing downtime.




Welded Steel Chain

Our welded steel chain is the material handling industry’s choice for the most demanding applications. Our customers know that Rex Chain provide superior strength and durability for extended wear life and trouble free service. Our years of experience provide unique expertise in material selection, heat treatment, and chain design for improved chain strength and long wear life. What this means to you is superior value and greater productivity.




Block Roller Chain

Block roller chain is used in light load, low speed conveying applications. These applications range from general industrial applications, to operation in specialized areas, such as food processing, construction equipment, or the demanding oil field service. Our block chains consist of solid or laminated block links connected by side plates and pins.





Cast Chain

Cast chain provide an alternate to welded and fabricated steel chains in applications where severe corrosion or heat is a problem. They are constructed of cast offset links and coupled with steel pins or rivets. Cast chains may be slightly better suited to applications involving severely corrosive atmospheres or where chain temperatures reach above 500 °F. Cast combination chains may provide superior service where heavy downward loading and sliding across an extremely gritty or abrasive surface has resulted in a chain wear problem. Where, in addition, problems have been encountered with chain breakage due to heavy impact loading.





Drop Forged Chain

We offer standard forged chain, X Series chain and S Series chain. Standard forged chain combines the strength and relatively light weight to make it a good choice for use with trolley, scraper flight and assembly conveyors. All forged construction with thru-hardened links and pins assures long life. X Series chain flexes both horizontally and vertically, which makes it ideal for overhead conveyors with vertical curves. S Series chain features a thru-hardened forged block link, induction hardened steel outer sidebars and induction hardened staked rivets for greater wear resistance, higher system tensions, and positive rivet retention.



Roller chain shaft ready sprockets are available to help solve all your application needs. Regal Rexnord® offers hardened sprockets that last longer than unhardened ones. The result is increased chain life and reduced downtime.


Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.