Morse Leaf Chain BL6 Series 4 x 6 Lacing - BL646 50FT 799P M TO M
Part #:330228
Catalog #:BL646 50FT 799P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Material: | Steel |
| Standard Met: | ISO LH2046; F97 Certified | Chain Pitch (in): | 0.75 in |
| Chain Type: | Leaf Chain | Product Type: | Leaf Chain |
| Pin Diameter (in): | 0.312 in | Lacing (in): | 4 x 6 in |
| Width Over Rivets (in): | 1.441 in | Total Length (ft): | 50 ft |
| Overall Width/Pin Length (mm): | 35.9 mm | Base Catalog No: | BL646 |
| Plate Thickness (mm): | 3.1 mm | Pin Diameter (mm): | 7.92 mm |
| ISO Minimum Tensile Strength (N): | 97900 N | Rex/Morse Minimum Tensile Strength (lbs): | 22,000 lb |
| Overall Width/Pin Length (in): | 1.413 in | Plate Depth (mm): | 17.9 mm |
| Plate Depth (in): | 0.705 in | Plate Thickness (in): | 0.122 in |
General Specifications
| UPC: | 662288466826 | Weight: | 2.35 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

