Morse Double Pitch Roller Chain - Riveted Large Roller Design - C2082HR 10FT
Part #:322215
Catalog #:C2082HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Roller Width (in): | 0.625 in | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.313 in | Roller Diameter (in): | 1.125 in |
| Chain Construction: | Riveted | Chain Type: | Large Roller Conveyor |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Family: | C2082H | Base Catalog No: | C2082H |
| Pin Length (in): | 1.4 in | Side Plate Configuration: | Straight |
| Plate Thickness (in): | 0.156 in | Inside Plate Height (in): | 0.934 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455677 | Weight: | 2.43 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 1.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

