Regal Rexnord® offers an extensive bushing product line including Split-Taper®, Q-D®, taper bore and others to help you meet your project requirements.
Q-D bushings are available in standard sizes ranging from 1/2” - 7” bore range. Metric sizes are available in 24mm - 100mm bore range. These bushings are designed for use with available sheaves, sprockets and pulleys; dimensionally interchangeable with competitive Q-D bushings. Barrel taper is ¾”per foot.
This bushing accessory can accompany the Browning shaft mount reducer; TorqTaper Plus single bushing design. This accessory is designed to provide installation flexibility, improved performance and safety.
External key provides positive drive with no torque on the cap screws. Our split taper bushings offer high torque carrying capacity. Double split barrels improve true concentricity. The shaft is gripped with positive clamp fit with bore sizes ranging from 3/8” - 10” and metric sizes 10mm - 95mm bore.
Taper bore bushings are available in standard sizes 1/2” - 5” bore range. Set screw or caps crew act as external key. These bushings mount flush with driven product with no protruding flange. 1 ½” ft taper on barrel (not self-locking).
Browning Split Taper, Q-D and taper bore designs…the broadest range of bushing systems from a single source.
Depending on your drive requirements. select from any of these bushing systems to obtain the most effective combination of components or choose your own preferred bushing type.
Browning Split Taper Bushings
Keyed to both shaft and hub. External key provides positive drive with no torque on the cap screws
Highest torque carrying capacity
Double split barrel improves true concentricity -grips the shaft with positive clamp fit
For use with BROWNING sheaves. sprockets and pulleys; dimensionally interchangeable with competitive Q-D bushings
Browning Taper Bore Bushings
Standard Sizes - 1/2” - 10” bore range
For use with BROWNING Sprockets
Brands
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.