Regal Beloit is now Regal Rexnord. Click here to learn more.

PTS Community News

New Products that Make it Easy

Regal Motion Control Systems is proud to announce new and enhanced products, which are designed to help you reduce maintenance and keep production running. Please check out our latest innovations to see how we can help you succeed in your business!

Sealmaster® USRB Time Saving Axial Groove Mounted Spherical Roller Bearing

Many methods exist to remove a mounted bearing from a shaft, but the Sealmaster USRB bearing with Time Saving axial groove makes bearing removal easier. Its patented design eliminates interference with the burr created by the setscrew by utilizing axial grooves at setscrew locations that run the length of the inner ring. The axial groove in the inner ring bore is designed to provide clearance from the burr created when the setscrews are properly torqued to lock the bearing to the shaft and extends the entire length of the inner ring for removal in either direction. View press release today…

USRB



System Plast® iCOF® Condition Monitoring

The System Plast® iCOF® condition monitoring device powered by Perceptiv intelligence helps monitor the condition of a bottling or canning line by continuously measuring the coefficient of friction, independently from operator intervention. This means there is no operator intervention required for measuring. This makes it easy to define an optimum cleaning regime and corrective action can be scheduled before efficiency is affected. The iCOF device can be used throughout the line wherever it makes sense to temporarily or continuously monitor the friction to collect performance data, obtain data for trouble shooting or to act as a continuous input for the line controls. Why does it measure the coefficient of friction? Variations of the coefficient of friction are a good indicator of changing conditions or pollution of the conveyor. Click here to learn more about how the System Plast iCOF condition monitoring device can help your plant spend time on other higher valued actions!

 

Listen to the Podcast: “Why Measure Coefficient of Friction?

 

iCOF Piattello-pet

 




ModSort® Trident 3-way mobile sortation

Part of the ModSort® suite of products, the ModSort Trident has a four-zone infeed that gaps a product, reads the package, and sends it down a belt, where it then diverts left, right or straight on a 30-degree spur-curve to one of three sorting locations. The ModSort Trident is ideal as a secondary sortation station in a fulfillment center and works well with parcel post, e-commerce and warehouse distribution applications. This sortation system can accommodate up to 50 cartons per minute on average, with a weight limit of 50 pounds. ModSort Trident technology uses 24-volt DC power and requires only a simple power drop and Ethernet connection. Designed to be mobile and can be redeployed if needed to another location during peak seasons. Watch this short video to learn more.








Hub City® HERA® Stainless Steel Gear Drives – Available In New Sizes!

Regal has added two new sizes to the IP69K certified Hub City® Stainless Steel (SS) HERA® High Efficiency Right Angle Gear Drive product line with sizes 55 and 75, taking the torque range to 8,500 in-lbs. Worm gear drives are generally not as efficient as helical gears and become less efficient the higher the ratio. The SS HERA Gear Drive is 90% efficient, regardless of ratio.

The line extension of the Hub City HERA Stainless Steel Gear Drive is designed to be a no- hassle replacement of major brands of worm gearboxes and also provides a highly efficient right angle gear solution for new applications. SS HERA offers four models that can replace up to a dozen sizes of worm reducers to help you reduce SKU inventory, achieve energy saves and increase product life. Read more about our IP69K certification. Learn more about the Hub City Stainless Steel HERA Gear Drive.




Browning® TorqTitan Notched Belt

The TorqTitan notched belt utilizes innovative elastomers, optimized cord arrangements and notch profiles to make it the most power-dense and energy-efficient V-belt that Regal has ever produced. The high-horsepower belt outperforms similarly sized belts in a wide range of applications, while being 30% stronger. No re-tensioning is needed, and it requires neither maintenance nor downtime. No need to re-tighten The Titan! Learn more...






Sealmaster USRB PN Gold Mounted Spherical Roller Bearing

The Sealmaster USRB PN Gold bearing leverages Regal’s pioneering PN Gold technology. This technology has 15 years of proven performance on Sealmaster PN Gold Mounted Ball Bearings in tough clean-in-place environments, offering a high level of corrosion resistance while maintaining the highest performing bearing load ratings. In addition, Sealmaster USRB PN Gold bearings have been independently certified to meet stringent IP69K high pressure washdown specifications. Learn more... 
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.