A rock crusher is at the heart of every quarry, demanding high performance and uptime, working in the toughest of environments day in and day out to drive production and profits. Industry requirements called for a solution with greater product throughput and less energy consumption to maximize profits in the pit.
Aggregate & Quarry Applications
Rock crushers
Under Screen Conveyors
Inclined Conveyors
Rock Feed
Shaker Table
Bulk Handling
Sand Conveyors
Cross Belt Conveyor
Dual-Drive Stackers
Washers
A Single Solution...One Point of Responsibility
A Blue Chip Series® XRI® Crusher Duty motor with NEMA Premium® efficiencies was chosen because the cost of operation during its life accounts for 90% of the total purchase cost of the motor and an ultra-high efficiency motor reduces the pit's operating cost. More importantly, the higher starting and breakdown torques, integrally cast frame, oversized roller bearings, and IP56 enclosure guarantee years of high reliability and performance in a demanding application of crushing rocks.
Value Proposition
We have a developed reputation for conservative motor designs, highly engineered motion control, and power transmission products used in a vast array of commercial and industrial applications around the globe.
Market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, increase productivity, and uptime are at the heart of what drives our world.
The Blue Chip Series® XRI® family motors have led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.
BlackMAX® and BlueMAX®inverter duty motors with the patented MAXGUARD® insulation system have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you can be assured of reliable and dependable performance year after year.
Today, we build on our 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.
SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology can provide in a hoist of commercial and industrial applications.
High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.
System Plast® is a world leader in conveyor systems and components that reduce energy consumption, improve sustainability, and increase throughput in material handling, bottling, and conveyors.
Our expertise goes beyond just product engineering to include a deep understanding of your requirements so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.
As one of the undisputed global leaders in BLDC, PMAC radial and axial flux technologies, bearings, controls, couplings, drive components, gearing and conveyor systems, we deliver exceptional solutions to industries such as Aerospace, Aggregate, Agriculture, Air Moving, Automotive, Beverage, Cement, Commercial HVAC, Compressor, Crane and Winch, Marine, Material Handling, Mining, Oil and Gas, and Pumping.
*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED