High-Speed Conveyor
Application
Conveyor line for aluminum cans
Solution Type
Significant reduction of line pressure
Eliminated product damage
Description of Problem
The largest brewery in Holland had a high-speed can line installed in 1993. In the inspection and coding areas, there was increased line pressure, resulting in damaged cans.
System Plast™ Solution
Nolu-S side guides were fitted onto the line. The low coefficient of friction from this lubricated material significantly reduced line pressure, eliminating the can damage. SpeedSet™ brackets were also installed, which allowed quick and accurate settings of the side guides.
Product/Part Description
Nolu-S Side Guides and SpeedSet™ Brackets
Key Customer Need(s) and Benefits From System Plast Product
The Nolu-S material combined with the proper guiding of the cans from the SpeedSet brackets eliminated can damage. Not only has the efficiency of the inspectors improved, all five can sizes can now enter the system properly and exit damage-free.