Back To Facility Back To Facility
System Plast™ NG Conveying Chains and System Plast™ Nolu-S Materials Show Content
System Plast™ NG Conveying Chains and System Plast™ Nolu-S Materials Hide Content

Infeed Conveyor to Case Packer

Application

Infeed conveyor to case packer/palletizer

Description of Problem

Competitor’s side-flexing belt was wearing prematurely on the inside edge of the conveyor. It was causing belt breakage and skewing boxes. The line would be down for box realignment and belt replacement. The main issue was the boxes had to be aligned properly to be palletized.

System Plast™ Solution

The System Plast NG 882 TABK1200

Key Customer Need(s) and Benefits From System Plast Product

The System Plast Chain solution increased the line efficiency from replacing the belt every three to four months to running uninterrupted for 18 months. The NG material in conjunction with Nolu-SR wear tracks reduced the PV limit in the application. The box placement was consistent and reduced the need to realign going into the palletizer.