Rexnord KS7 Seals Bearing Parts & Kits - KS7
Part #:10427241
Catalog #:KS7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Speed (RPM): | 1900 rpm | Product: | K Type Seal Kits-Light Contact Single Lip |
| Bearing Brand: | REX ROLLER BEARING | Size Code: | 7 |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 698210671938 | Weight: | 0.30 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.25 IN |

