Engineered Steel Chain | Regal Rexnord™
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
  2. Regal Rexnord Products
  3. Industrial Chain
  4. Engineered Steel Chain
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
Edit

Regal Rexnord engineered class industrial chain is designed and manufactured to be the longest wearing chains in the most demanding applications. The result is products which provide our customers with increased productivity, reliable & continuous operation, reduced replacement costs, and less manufacturing downtime.

Features & Benefits

  • Engineered interference fit construction designed to increase chain fatigue life and wear life.
  • Industry leading case depth for maximum wear life.
  • All components are manufactured to exact tolerances to provide optimal performance.
  • Circumferentially induction hardened or selectively induction hardened pins based on chain application for a balanced combination of wear resistance and toughness.


 
View All Chain Products




Products

Mill Duty Elevator

Drive Chain

Regal Rexnord's rugged, all-steel drive chains are built to perform at levels other drive chains can’t match. Today’s chains are a product of over a century of improved product design, testing, and application experience.

 

 

 

Elevator Chain

Elevator Chain

Regal Rexnord's elevator chains are used in high load systems. They use pins that are induction-hardened through a proprietary process that accurately controls the metallurgy of the pin. The resulting hardness features allow for both shock-loading strength and wear resistance in a hostile environment.

 

Conveyor Chain

Conveyor Chain

Designed to be one of the longest wearing chains, Regal Rexnord conveyor chain is used in heavy-duty applications in industries such as mining, cement and sugar processing

 

 

 

 

 

Welded Steel Chain

Welded Steel Chain

Regal Rexnord welded steel chain are the material handling industry’s choice for the most demanding applications, providing superior strength and durability for extended wear life and trouble-free service.

 

 

 

 

rexpro plain image for hotspots

RexPro Engineered Steel Chain

Regal Rexnord has launched a new patented engineered steel chain for bucket elevators under its trusted Rex™ brand: RexPro™ Engineered Steel Chain. The exclusive field connection is safer and requires a readily available tool—an impact driver.


Partnering with Regal Rexnord




Brands

Rex Logo
Link-Belt Logo


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.