Cam Followers | Regal Rexnord™
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
  2. Regal Rexnord Products
  3. Bearings
  4. Cam Followers
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
Edit

Cam followers and track rollers provide antifriction solutions for translating rotation to linear motion or by supporting either pure radial or combination thrust loads, depending on the rolling elements types. Cam follower bearings reduce sliding friction and wear on the cam and track, which allows it to maintain its precision. The type of bearing used affects the cam follower’s performance. To select the right cam follower bearing for a cam or track system, consider the load magnitude, type, speed, deflection, misalignment and lubrication.

Our range of offerings for specialized and heavy-duty applications includes maintenance-free, corrosion resistant and extreme-temperature designs, incorporating advances in treated stainless steel and manufacturing processes. By matching the wider range of designs to specific applications with proper installation, alignment, and lubrication, today’s cam follower bearings offer better performance with longer work life.
 

View all Cam Followers



Find an exact match to your Cam Follower.

Product Cross Reference

Find the right cam follower for your application with our selector tool

Login for Access
 

View all Cam Followers



Find an exact match to your Cam Follower.

Product Cross Reference

Find the right cam follower for your application with our selector tool

Select Products

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

Products


stud track rollers - cam followers

Stud Track Rollers


The unmounted bearing assembly consists of hardened precision ground inner and outer raceways. They also have either full complement or separated needle, ball, tapered, or cylindrical rolling elements constructed with an integrated stud. Heavy stud versions are for heavy loads, shock loading and applications requiring minimal deflection. Except for the stud diameter and end plate design, standard and heavy stud versions are virtually identical.



yoke rollers - cam followers

Yoke Rollers

These elements are constructed with an integral precision ground bore for optimal installation. Yoke rollers distribute loads more uniformly over the bearing, so the working load limit for yoke-type followers are generally equal to that of heavy stud followers.





Choosing the Right Cam-Follower Bearing

To get the most out of cam followers, engineers should know the different variations and factors that affect performance and operational life.

Cam followers convert rotary to linear motion and range from simple two-dimensional cams to complex three-dimensional indexing cams with several followers. In linear-motion applications, cam followers support lateral or vertical travel, such as rollers for platform support and die transfer. In any application, cam follower bearings reduce sliding friction and wear on the cam and track, which lets it maintain its precision. Overall, the choice of which type of bearing is used affects the cam follower’s performance.


Learn More


Brands

McGill Logo