Fluid Couplings | Regal Rexnord™
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
  2. Regal Rexnord Products
  3. Couplings
  4. Fluid Couplings
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
Edit
Fluid couplings, also known as hydraulic couplings, help to prevent shock loads and allow variable speeds. By installing Falk True Torque couplings, loads can be balanced on multiple drive systems. Motors on multiple drive systems can be individually started because of the ability of one coupling to temporarily operate at 100% slip.

 

 
View all Fluid Couplings


Products

Fluid Couplings

Falk True Torque

The True Torque system uses a mechanical release mechanism that disengages the coupling when the torque limit is exceeded, preventing damage to the equipment and minimizing downtime. The disengagement torque is adjustable and can be set to match the specific requirements of the application. The Falk True Torque coupling is a reliable and cost-effective solution for protecting valuable equipment from damage caused by torque overload.




Resources

Discover more about the fluid coupling you need by using the resources below.



Hydraulic Couplings factory open graph image
Hydraulic Couplings: Understanding Function and Applications
Industries depend on hydraulic couplings to smoothly transfer power between two rotating shafts. These couplings are used in industrial applications where smooth and efficient power transmission is required, making them an essential component in heavy machinery.
Learn More >

Trusted Fluid Couplings Brands


Regal Rexnord takes pride in providing world class engineering and technology to our customers. View our list of trusted brands to find the right fluid coupling solution for your application.


Falk Logo

Talk To Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.