Non P.T.O. Farming Products | Regal Rexnord™
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
  2. Regal Rexnord Products
  3. Power Transmission Components
  4. Farm Solutions
  5. Regal Rexnord Non P.T.O. Farming Products
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
Regal Rexnord Non P.T.O. Farming Products

Edit

Non-PTO accessories include adaptors, splined shafts, couplings, bushings, hubs, and overhung load adapters for hydraulic motors.


Square-Bushing-Weld-Ons

Square Bushing Weld-Ons

Provide a means to add a square bushing coupling by welding to a shaft




Sprocket-Repair-Hub-for-Transit-Mixer

Sprocket Repair Hub for Transit-Mixer

Provides an economical repair option for repairing worn parts on a transit-mixer




Splined-Couplings

Splined Couplings

Provide a means to couple two straight spline shafts together. Machinable and weldable




Involute-Splined-Couplings

Involute Splined Couplings

Provide a means to couple two involute spline shafts together. Machinable and weldable




Hydraulic-Reducer-Bushings

Hydraulic Reducer Bushings

Designed especially for fluid power applications. Adapts a smaller splined shaft to a larger splined bore.




Splined-Shafts

Splined Shafts

Straight splined shafts available from 1”- 6 spline to 1-3/4” 6 spline, 10” long. Machinable and weldable.




Extension-Shafts

Extension Shafts

Straight splined shaft extensions available from 1-1/8”- 6 spline to 1-3/8” 6 spline, 9” long. Machinable and weldable.

Involute-Splined-Shafts

Involute Splined Shafts

Involute splined shafts available from 5/8”- 9 spline to 2-1/8”” 16 spline, up to 10” long. Machinable and weldable.




Round-Bore-Couplings

Round Bore Couplings

  • Use to join two shafts
  • Repair pulleys, gears, sprockets, etc.
  • O.D. and I.D. concentricity not held to close limits
  • If precision O.D. and I.D. concentricity is required, write for quotations
  • Not drilled for setscrews



Precision-Splined-Hubs

Precision Splined Hubs

 

  • Designed for hydraulic motors
  • Made from low alloy, high carbon steel
  • Close tolerance O.D. and I.D. concentricity permits accurate mounting of sheave or sprocket
  • Precision also permits accurate chucking for additional mounting



Utility-Models--to-75-HP

Utility Models – to 75 HP

  • Same construction as Standard-Duty Tractor Models
  • For those applications other than tractor P.T.O. shafts, where the driven shaft overruns the driver occasionally or where one shaft must override or idle part of the time.
  • Operating Speed to 1000 RPM



Universal-Models-to-75-HP

Universal Models– to 75 HP

  • Same construction as Standard-Duty Tractor Models
  • Universal flange for mounting sheave or sprocket, has six 3⁄8” holes equally spaced on 4 1⁄4” Bolt Circle.
  • Flange O.D. 5” – Hub O.D. 2 3⁄4”
  • Operating Speed to 1000 RPM



Special-Over-Running-Models

Special Over-Running Models

Send us details of your special requirements! We can design and manufacture to your order. Pictured to the right is a special unit with sprocket welded to outer housing.