Couplings | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Couplings
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
Edit
Our coupling products range from gear, grid, jaw, elastomer, disc, and universal joints, as well as almost every conceivable engineered or made-to-order coupling you require.

Regal Rexnord not only offers the most extensive breadth of product available in the industry, but we can also custom design and engineer for specific applications. Our experienced engineers can troubleshoot even the most problematic applications to find a coupling solution.

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

CouplingsFamily
magnifying-glass-solid icon_white on blue

Browse our Parts and Kits catalog to find replacement parts for your existing couplings.



badge with checkmark for durable icon

Ensure that your equipment stays in peak operating condition and minimizes costs of unplanned downtime with coupling recertification.


wrench icon

Find the best product for your application. Select & Configure a complete coupling. Download CAD.






Products

Jaure-Barflex-barrel-coupling-right-facing

Barrel Couplings

Barrel couplings consist of a sleeve and a hub having the same tooth profiles. A series of hardened steel cylindrical barrels are inserted in the holes formed by the hub and sleeve teeth to act as power transmission elements. Barrel couplings are primarily used in crane and hoist applications.


chain-couplings-overview

Chain Couplings

Chain couplings are a rugged, yet lightweight economical method for connecting two shafts. They consist of two sprockets connected by a length of standard double roller chain, permitting easy installation, alignment, and maintenance.


Rexnord Thomas Disc Coupling

Disc Couplings

Disc couplings have the highest speed and temperature ratings of all coupling types, transmitting torque and accommodating misalignment between the driver and driven equipment through lubrication-free, metallic discs.


Driveshaft Couplings_CENTALINK

Driveshaft Couplings

Driveshaft couplings are essential components for transmitting power in various industrial applications, including pumps, compressors, generators, and vehicles. They are available in various sizes.


 

Wrapflex

Elastomeric Jaw and Wrap Couplings

Jaw and wrap couplings are material flexing couplings that transmits torque through compression of an elastomeric spider insert placed between two intermeshing jaws.

 

 


Elastomeric Tire Coupling-CP_Omega_Close-Coupled_Orange

Elastomeric Tire Couplings

Elastomeric tire couplings are non-lubricated, material-flexing and can be used in a variety of environments. They provide excellent vibration-damping capability, high-misalignment capacity, and reduced maintenance costs and downtime.


Flange Couplings - CENTAFLEX-KF-50

Flange Couplings

Flange couplings feature high torsional stiffness and resonance-free operation. Ideally suited for hydrostatic driven construction equipment, lower-horsepower applications are easily handled. They are built from shock-resistant glass-fiber reinforced plastic.


Fluid Couplings

Fluid Couplings

Fluid couplings are torque-limiting, which helps protect rotating equipment from damage caused by torque overload. It is a safety device that can be used in various applications, including mining, material handling, and power generation.


Gear Coupling - Falk Lifelign G20

Gear Couplings

Gear couplings transmit the highest amount of torque in the smallest diameter of any flexible coupling. Each coupling has two hubs with crowned external gear teeth. The hubs mesh with two internally splined flanged sleeves that are bolted together.


Gear Spindles Jaure AL-S

Gear Spindles

Gear spindles are custom designed for a particular application. High-strength alloyed steels and nitriding or carburizing surface hardening allow them to transmit high torque with high misalignment.


CP Steelflex Grid Coupling

Grid Couplings

Grid couplings consist of two flanged hubs with slots to accept the serpentine mechanical flexible element. Grid couplings function as a resilient coupling, dampening torsional vibration and shock load.


Locking Assemblies-Shrink Discs-TOLLOK-TLK-131

Locking Assemblies & Shrink Discs

Locking devices secure rotating shafts, manage torque transmission, and counteract shaft bending and vibration. Shrink discs clamp the equipment by using compressive force over diameter of the equipment to the shaft.


Rigid Couplings-TOLLOK-TLK-500

Rigid Couplings

Non-flexible rigid couplings are used to join two shafts within a motor or mechanical system or to connect two separate systems. A rigid coupling may also be added between shafts to reduce shock and wear at the point where the shafts meet.

Falk Orange Peel Shaft Guard

Shaft Guards

Shaft guards help protect workers from rotating hazards and help protect rotating equipment from external and environmental damage.

 


 

Falk Long Term Grease product photo with logo

Grease

Coupling grease is needed for mechanical applications with steel-on-steel contact. Most common coupling products requiring grease are grid couplings, gear couplings, and gear spindles. 

 

 

 

Torsionally Soft Couplings

Torsionally Soft Couplings

The range of highly flexible, torsionally soft couplings by CENTA feature natural rubber (silikon for higher temperatures) elements which damp harmful vibrations and extend equipment life.





Resources



Types of Couplings - Rexnord Blog Thumbnail

Types of Couplings

A short overview of the most common types of industrial couplings
4 Common Couplings Issues - carmeuse-broll-cropped

4 Common Coupling Issues and How to Prevent Them

Couplings have the ability to detect early warning signs of a larger problem occurring with your equipment. Learn more about how to prevent these issues.
Kop-Flex Disc Couplings Failures Thumbnail

Disc Couplings Failures

Avoid disc coupling failure by becoming aware of possible symptoms, the general appearance of an issue, typical causes, and how to correctively act against it.
navy ship on water at sunrise - thumbnail

Perceptiv™ Coupling Installation Returns Navy Ship to Full Steam

The Kop-Flex application engineering and Perceptiv™ team save a Navy ship following two coupling fails on a Main Lube Oil Service Pump.


Coupling selection and configuration tools

Find the best coupling for your application's requirements. Select and configure by application, nomenclature or manufacturer

Coupling Recertification Program

Ensure that your power equipment stays in peak operating condition and minimizes the costs of unplanned downtime with coupling recertification. Click below to learn more.





Industries



Cooling Tower Card

Cooling Towers

Couplings designed to withstand the moisture, chemicals and minerals of harsh cooling tower environments. 

Marine

Marine

Innovative solutions provider that can support vessel-critical applications by enhancing performance, improving reliability, and achieving lowest cost of ownership.

Primary Metals Industry

Primary Metals

Improve uptime, improve service capability, and reduce maintenance requirements with couplings for end users. 




Brands


Ameridrives Brand Logo
Bibby Turboflex Logo
Centa Logo
Falk Logo
Guardian Couplings Logo
Huco Brand Logo
Jaure Logo
Kop-Flex Logo
Lamiflex Couplings
Rexnord Logo
Stromag Brand Logo
TB Woods Brand Logo