Spiral Cage Conveyor Belts | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Conveyor Technologies
  4. Plastic Modular Chain & Belt
  5. Spiral Cage Belts
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
Edit

KleanTop belting designed specifically for spiral cage systems and applications are designed to support customer needs for increased productivity while reducing overall system cost.  We have combined our 120 years of chain and belting experience across our Rexnord and Cambridge platforms to deliver improved performance supported by experienced field service and application engineering teams helping your select the ideal product for your spiral cage applications.


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.




Products

Rexnord 6400 Series KleanTop Plastic Spiral Cage Conveyor Belts

KleanTop 6400 Series Plastic Modular Spiral Cage Belt

The 6400 line of plastic modular spiral cage belts offer a reinforced outer link with our patented PowerKey™. These belts have high strength and rigidity in spiral applications due to enhanced beam strength construction. Customers can increase belt life, or throughput, or both with 6400 Belts. With a standard 1.5" pitch, the 6400 Series can be used in a variety of spiral applications including bakery and snack, protein and ready-to-eat food processing.




Kleantop 1600 Series Belt thumbnail

KleanTop 1600 Series Side-flexing Belt

1 inch (25.4 mm) pitch, side-flexing belt for food and product conveying that supports heavier loads or higher speeds, increasing production output and asset reliability. Multiple surface types available. A strengthened outer edge and plug-less rod retention create a hygienic, food-safe belt option made from both FDA- and EU- approved materials.

 

 




Brands

Rexnord_TM Logo