Elevator Chain | Regal Rexnord™
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
  2. Regal Rexnord Products
  3. Industrial Chain
  4. Engineered Steel Chain
  5. Elevator Chain
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
Edit

Regal Rexnord elevator chain is designed and manufactured by Regal Rexnord Industries, a leader in the manufacturing of heavy-duty bucket elevators for cement mill service. Regal Rexnord elevator chains use pins that are induction-hardened through a proprietary process that accurately controls the metallurgy of the pin. The resulting hardness features allow for both shock-loading strength and wear resistance in hostile environments. They can also incorporate a seal feature that acts as an additional shield to exclude materials from between the pin and bushing gap. Together, these features offer an average 30 percent more wear life than standard chain in specific applications.

Features & Benefits

  • Engineered interference fit construction designed to increase chain fatigue life and wear life.
  • Industry leading case depth for maximum wear life.
  • Circumferentially induction hardened pins for unmatched strength and wear.
  • All components are manufactured to exact tolerances to provide optimal performance.
 
View All Chain Products



Products

asphalt_chain

Asphalt Chain

Our asphalt chains are built for maximum durability to withstand hot, abrasive environments and ensure continuous operation during paving season.








Hi Load Elevator Chain

High Load Elevator Chain

Rex High Load Elevator Chains are designed for high-load, low-speed systems supporting gravity discharge, using specially heat-treated pins for optimal hardness, shock strength, and wear resistance in harsh environments.



Mill Duty Elevator

Mill Duty Elevator Chain

Rex Mill Duty Elevator Chains are designed for moderate to high-speed systems supporting continuous and centrifugal discharge. These chains use specially heat-treated pins for optimal hardness, shock strength, and wear resistance in harsh environments.


rexpro plain image for hotspots

RexPro Engineered Steel Chain

RexPro is Regal Rexnord’s patented engineered steel chain for bucket elevators, enabling safer, faster, and easier field connections using only an impact driver.







Brands

Rex Logo
Link-Belt Logo

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.