Regal Rexnord Belt Drives | Reliable Mechanical Power Transmission
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
  2. Regal Rexnord Products
  3. Power Transmission Components
  4. Belt Drives
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
Edit

Regal Rexnord™ is proud to offer one of the larges selections of V-Belts and belt drive components including sheaves, bushings, belts, and more. See how our Browning™ products can provide you with quality, reliable power transmission solutions.

Belt Drive

Learn More about TorqTitan

Discover how TorqTitan delivers maintenance-free performance and cost savings. With advanced polyester tensile cords and optimized belt geometry, these belts maintain tension for their entire lifespan—eliminating  re-tensioning and reducing downtime.
 
View All Belt Drives



 

Find the right parts for your application based on: dimension, power, speed, service factor as well as other environmental conditions.




Products

Adjustable Motor Bases

Adjustable Motor Bases

Sliding motor bases provide easy and rapid movement of the motor for precise belt tension adjustments. With only a few turns of the adjusting screws, the motor can be quickly adjusted the maximum amount.


Belt Drive Accessories

Belt Drive Accessories

We offer a compliment line of accessories that are used to properly install and maintain V-belt drives to obtain maximum performance and efficiency.





Belts

Belts

Our complete line of belts includes FHP, classical, and 3V, 5V, 8V V-belts. In addition, we offer synchronous belts to cover all positive engagement drive needs.




Synchronous-Drives

Synchronous Drives

Synchronous belt drives combine the positive timing action of gears with the flexibility, speed and low noise level of belts







V-Belt-Sheaves

V-Belt Sheaves

Our extensive product offering of V-Belt sheaves and available options fit most application demands while being economical and durable.





Bushings

Bushings

Regal Rexnord offers a large selection of split taper, quick detachable (QD) and taper bore bushings to fit a variety of applications and demands.





Resources


How to Improve Ventilation in Our Schools

How To Improve Ventilation In Our Schools

Upgrading V-belts is a cost-effective way to improve ventilation and air quality. The TorqTitan™ Notched V-Belt also provides energy and cost savings.




Brands

Browning Logo