Roller Chain | RegalRexnord.com
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
  2. Regal Rexnord Products
  3. Industrial Chain
  4. Roller Chain
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
Edit

Regal Rexnord's roller chain is broadly used in power transmission applications, ranging from general industrial applications to operation in specialized areas, such as food processing, heavy construction equipment, conveying applications, and forest products.

Features & Benefits 

  • Single and multiple standard roller chains are available in many sizes.
  • Double-pitch drive chains are available for slower speed drives on long centers.
  • High temperature factory pre-lubricated for long life at high speeds.
  • Stainless steel standard roller chain provides excellent corrosion resistance.
  • Hardened pin for maximum wear life.
  • Chains are built to ISO and ASME standards to ensure proper fit and replacement.
  • Pre-stressed after assembly to optimize performance.

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.




Products

roller chain

Roller Chain

Roller chain is available in a range of widths, pitches, and measurement standards.





Brands

Browning Logo
Link-Belt Logo
Morse Logo
Rex Logo