Link-Belt F3S226EK75 Flange Blocks Ball Bearings - F3S226EK75
Part #:10434863
Catalog #:F3S226EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.906 in | Length Through Bore (in): | 1.77 in |
| Bore Diameter (in): | 1.625 in | Foot Height (in): | 0.56 in |
| Overall Width (in): | 5.38 in | Overall Length (in): | 5.38 in |
| Bolt Size (in): | 9/16 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Insert: | SG226ELPAK8299A |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0377 cps |
| End Cap Available: | No | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Size Code: | 209 | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 4,590 lb | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Maximum Speed (RPM): | 4000 rpm | Inner Ring Outside Diameter (in): | 2.281 in |
| Housing Coating: | Nickel Plated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0065 cps |
General Specifications
| UPC: | 662327401566 | Weight: | 5.00 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

