Link-Belt FC3CL235NC Flange Blocks Ball Bearings - FC3CL235NC
Part #:10605293
Catalog #:FC3CL235NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 3.13 in | Overall Height (in): | 2.35 in |
| Overall Width (in): | 7.13 in | Bolt Size (in): | 9/16 in |
| Pilot Diameter (in): | 5 in | Foot Height (in): | 0.88 in |
| Overall Length (in): | 7.13 in | Bore Diameter (in): | 2.1875 in |
| Housing Outside Diameter (in): | 7.13 in | Bolt Circle (in): | 5.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Type: | Piloted Flange Cartridge | Misalignment Type: | Static Only |
| Pilot Configuration: | Piloted | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 313-348 in/lbs |
| Pilot Depth (in): | 0.875 in | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 9,800 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 4360 rpm | Locking Device Kit: | CL2355S |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 2.749 in |
| Insert: | CLG235NL | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Size Code: | 211 | Fixed vs. Expansion: | Fixed |
| End Cap: | CL2356 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 782934947407 | Weight: | 10.00 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN |

