Sealmaster Mounted Cast Iron Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Extra Low Drag - SFT-28 XLO
Part #:714231
Catalog #:SFT-28 XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Extra Low Drag | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 2-112 XLO | Inner Ring Outside Diameter (in): | 2.297 in |
| Static Load Rating (lb): | 5,139 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 104 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Oil Coated Only - No Factory Grease Fill | Maximum Speed (RPM): | 1500 rpm |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Size Code: | 2-111 |
General Specifications
| UPC: | 662461322659 | Weight: | 5.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

