Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Air Handling Housing Fit, Noise Tested - EMP-35 CXU
Part #:717346
Catalog #:EMP-35 CXU
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Base Width (in): | 3.13 in |
| Overall Width (in): | 3.13 in | Overall Height (in): | 5.63 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 2.563 in | Bolt Spacing Max (in): | 7.94 in |
| Bolt Spacing Min (in): | 6.56 in | Centerline to Outermost Bearing Face (in): | 1.563 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Fixed vs. Expansion: | Expansion | Dynamic Load Rating (lb): | 9,752 lb |
| Size Code: | 2-23 | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Land Riding Retainer | Base Length (in): | 10.25 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.719 in |
| Bearing Type: | Medium Duty | Vibration Frequency Roller Spin: | 0.0437 cps |
| Static Load Rating (lb): | 6,601 lb | Maximum Speed (RPM): | 3250 rpm |
| Insert: | AR-2-23 | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 662461093948 | Weight: | 15.00 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

