Sealmaster Mounted Ductile Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBE5000KE-115
Part #:738544
Catalog #:USRBE5000KE-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.53 in | Overall Length (in): | 8.88 in |
| Overall Width (in): | 2.82 in | Bolt Size (in): | 5/8 in |
| Base to Center Height (in): | 2.25 in | Foot Height (in): | 1.31 in |
| Base Width (in): | 2.44 in | Bore Diameter (in): | 1.9375 in |
| Locking Collar Outside Diameter (in): | 3.2 in | Bolt Spacing (in): | 6.57 in |
| Expansion Capability (in): | 0.21 in | Length Through Bore (in): | 2.82 in |
| Centerline to Outermost Bearing Face (in): | 1.71 in | Base Length (in): | 8.88 in |
| Bolt Spacing Max (in): | 7.13 in | Bolt Spacing Min (in): | 6 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4000 rpm | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Platform: | USRB |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Housing Color: | Gray |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Series: | USRBE5000 | Housing Style: | Pillow Block |
| End Cap: | No | Housing Material: | Ductile Iron |
| Outer Ring Land Profile: | Standard | Static Load Rating (lb): | 29,918 lb |
| Setscrew Torque (in-lbs): | 84 in/lbs | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 6 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Roller Spin: | 0.1151 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-115 |
General Specifications
| UPC: | 662461414255 | Weight: | 11.88 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

