McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - BCF 1/2 S
Part #:2025710000
Catalog #:BCF 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Stud Diameter (in): | 0.19 in | Lubrication Fitting Size (in): | 0.125 in |
| Minimum Thread Length (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Stud Length (in): | 0.625 in | Roller Width (in): | 0.375 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | None |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Cylindrical | Rolling Element: | Selflube Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 15 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166030414 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

