McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 1 7/8 S
Part #:2170110000
Catalog #:CF 1 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.75 in |
| Minimum Thread Length (in): | 0.88 in | Oil Hole Center (in): | 0.4375 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 1.75 in |
| Roller Width (in): | 1 in | Weight (kg): | 0.42 kg |
Technical Specifications
| Dynamic Radial Rating: | 6,385 | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 2,000 |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 7,920 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 6,385 lb | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036911 | Weight: | 0.93 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

