How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Seal Type: | Shield |
| Static Load Rating (kN): | 86.5 kN | Dynamic Load Rating (kN): | 123 kN |
| Misalignment: | No | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (lb): | 19,446 lb |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 27,652 lb |
| Speed (Max) Grease (rpm): | 3,600 rpm | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
General Specifications
| UPC: | 637410077997 | Weight: | 8.74 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

