Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN205T
Part #:711482
Catalog #:ERX-PN205T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Bore Size (mm): | 25 mm |
| Inner Ring OD (in): | 1.375 in | Centerline to Front Face (in): | 0.922 in |
| Outer Race OD (in): | 2.0472 in | Collar OD (in): | 1.98 in |
| Outer Race OD (mm): | 52 mm | Outer Race Width (in): | 0.75 in |
| Length Through Bore (in): | 1.44 in | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 10-24 UNC | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 10-24 UNC | Seal Type: | Triple Lip Contact Seal |
| Measure Units: | Metric | Insert Material: | 52100 Bearing Steel |
| Misalignment: | None | Internal Clearance: | Standard |
| Expansion: | No | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Platform: | PN Gold |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 70 in/lbs | Maximum Speed (rpm): | 2700 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Size Code: | 2-015 | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461340059 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

