Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LS-116
Part #:767171
Catalog #:LS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.109 in | Bore Size (in): | 1 in |
| Centerline to Front Face (in): | 0.766 in | Inner Race Length (in): | 1.109 in |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.047 in |
| Outer Race Width (in): | 0.594 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Measure Units: | Inch | Set Screw Thread: | 1/4-28 |
| Rolling Element: | Ball Bearing | Radius: | 0.07 |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3500 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Misalignment: | None | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Retainer Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | No | Duty/Series: | Light |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 200 °F |
| Retainer Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460343662 | Weight: | 0.41 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

