System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 30mm Round Idler Bore - 882-10R30M-RS
Part #:121014
Catalog #:882-10R30M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 4.854 |
| Pitch Diameter (mm): | 123.29 | Sprocket Series: | 882 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 125 mm |
| Outside Diameter (in): | 4.92125984251969 in | Number of Set Screws: | None |
| Body Style: | Block | Number of Keyways: | 0 |
| Number of Teeth: | 10 | Chain Number: | 882 |
| Bore Diameter (mm): | 30 mm | Sprocket Construction: | Molded Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166191245 | Weight: | 0.82 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

