Falk 1090T HUB 1.4375 NON-STK 710918 - 0710918
Part #:10010911
Catalog #:0710918
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coupling Size: | 1090T | Coupling Type: | Grid |
| Hub Barrel Outside Diameter (in): | 4.88 in | Hub Bore Fit: | Clearance |
| Hub Length through Bore (in): | 3.88 in | Hub Material: | Steel |
| Hub Set Screw Axial Location (in): | 2.82 in | Hub Straight Bore Diameter [Max] (in): | 1.4385 in |
| Hub Straight Bore Diameter [Min] (in): | 1.4375 in | Hub Straight Bore Diameter [Nom] (in): | 1.4375 in |
| Hub Style: | Bored | Hub Type: | T-Hub |
| Keyway ANSI Standard: | True | Keyway Depth (in): | 0.1875 in |
| Keyway Fit: | Commercial | Keyway Width (in): | 0.375 in |
| Number of Keyways: | 1 | Number of Set Screws: | 1 |
| Product: | T10_T20 Series Standard Bore Hubs | Series: | Hubs |
General Specifications
| UPC: | 782934003721 | Weight: | 22.00 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

