Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (18) 1.438
Part #:0250-56676
Catalog #:HERA35AS 19.93 (18) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input Diameter (in): | 0.624 in | Output Diameter (in): | 1.438 in |
| Input HP: | 1.7 | Product Line: | HERA |
| Service Factor: | 1 | Style: | AS |
| Ratio: | 19.93:1 | Output RPM: | 87.8 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798808024 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

