Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35AS 19.93 (24) 1.438
Part #:0250-56788
Catalog #:HERA35AS 19.93 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Series Code: | HERA35 | Input HP: | 1.7 |
| Input Diameter (in): | 0.749 in | Product Type: | RIGHT ANGLE |
| Ratio: | 19.93:1 | Output RPM: | 87.8 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | Shaft |
| Housing Height (in): | 5.75 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798809144 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

