Grove Gear 17YF-2-1.000-56C-60-L1
Part #:17YF-2-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | BD: | 5.88 |
| G: | 1.82 | AE2: | 0.56 |
| T: | 1 | AF: | 0.19 |
| H: | 0.53 in | LQ: | 4.09 in |
| AA: | 7.44 | BF: | 0.41 |
| AG: | 4.35 | AK: | 4.5 |
| AJ: | 5.88 | P: | 1.38 in |
| BE: | 0.38 in | D: | 2.06 |
| AB: | 3.44 | I: | 3.24 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 17YF |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Bore Code: | 16 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.317 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

