How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | U: | 0.75 in |
| LL: | 2.12 in | T: | 1.25 |
| AG: | 4.65 | L: | 5.51 in |
| AE2: | 0.56 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
| M: | 2.38 | G: | 1.94 |
| AA: | 8.88 |
Technical Specifications
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Center Distance (in): | 2.375 | Ratio: | 60:1 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | Model Code: | 23Y |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

