How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BD: | 9 | LL: | 2.12 in |
| T: | 1.125 | I: | 3.77 in |
| AE2: | 0.56 | D: | 2.69 |
| V: | 1.94 in | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.19 |
| U: | 0.75 in | L1: | 8.76 in |
| AG: | 4.65 | AJ: | 7.25 |
| AB: | 4.07 | L: | 5.51 in |
| P: | 1.88 in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

