How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | T: | 1.438 |
| L: | 5.51 in | L1: | 8.76 in |
| AK: | 8.5 | D: | 2.69 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.56 | BD: | 9 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | V: | 1.94 in |
| AB: | 4.07 | AG: | 4.65 |
| LL: | 2.12 in | G: | 1.94 |
| I: | 3.77 in | H: | 0.53 in |
| AA: | 8.88 | U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

