How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| AJ: | 5.88 | LQ: | 5.19 in |
| AA: | 9.38 | D: | 2.94 |
| AE2: | 0.56 | AK: | 4.5 |
| I: | 4.34 in | T: | 1 |
| BD: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | AB: | 4.32 |
| H: | 0.53 in | P: | 1.88 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Assembly: | YF-2 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

