How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | LQ1: | 5.62 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.125 | LL: | 2.12 in |
| BE1: | 0.5 in | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | AA: | 9.38 |
| BF: | 0.53 | BD: | 9 |
| P: | 1.88 in | H: | 0.53 in |
| AB: | 4.32 | G: | 1.94 |
Technical Specifications
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.577 |
| Bore Code: | 18 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

