How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| LL: | 2.12 in | T: | 1.25 |
| AE2: | 0.56 | LM: | 8.32 |
| AA: | 9.38 | V: | 1.94 in |
| BF: | 0.41 | AF: | 0.19 |
| U: | 0.75 in | AK: | 4.5 |
| AB: | 4.32 | H: | 0.53 in |
| I: | 4.34 in | L: | 6.07 in |
| AG: | 4.65 | G: | 1.94 |
| BD: | 5.88 | D: | 2.94 |
Technical Specifications
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

