How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.5 |
| BE1: | 0.5 in | V: | 2.51 in |
| I: | 4.84 in | L1: | 9.82 in |
| AG: | 5.16 | AA: | 10.25 |
| AK: | 8.5 | U: | 0.875 in |
| P: | 2.38 in | AB: | 4.76 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | L: | 6.57 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.5 in | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

