How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| L: | 6.57 in | AK: | 4.5 |
| LL: | 2.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | T: | 1.5 |
| LM: | 8.82 | P: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
| AG: | 5.16 | AB: | 4.76 |
| U: | 0.875 in | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 60:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

